COMPANY HEADER
Terms
Request Information
SR2-PB2 SERIES Double Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

48 lb

Dimension

Total Length

330.2 mm

Total Width

82.6 mm

Total Height

190.5 mm

Bore Size

85 mm

Foot Height

57.2 mm

Locking Collar Outer Diameter

130.3 mm

Bolt Hole Length

36.6 mm

Base to Center Height

95.25 mm

Housing Size

218

Bolt Hole Width

23.9 mm

Double Collar Length Thru Bore

131.8 mm

Bolt Hole Minimum Distance

241.3 mm

Bolt Hole Maximum Distance

266.7 mm

Center of Outer Race to Face of Collar When Expanded

62.7 mm

Expansion Distance

6 in