Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 28 lb |
Total Length |
N/A 265.2 mm |
Total Width |
N/A 71.4 mm |
Total Height |
N/A 163.6 mm |
Bore Size |
N/A 65 mm |
Foot Height |
N/A 57.2 mm |
Locking Collar Outer Diameter |
N/A 114.3 mm |
Bolt Hole Length |
N/A 28.4 mm |
Base to Center Height |
N/A 82.55 mm |
Housing Size |
N/A 215 |
Bolt Hole Width |
N/A 20.6 mm |
Bolt Hole Minimum Distance |
N/A 198.4 mm |
Bolt Hole Maximum Distance |
N/A 214.4 mm |
Center of Outer Race to Face of Collar When Expanded |
N/A 57.4 mm |
Expansion Distance |
N/A 6 in |