COMPANY HEADER
Terms
Request Information
SR2-PB2 SERIES Double Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

Pillow Block

Weight

48 lb

Dimension

Total Length

13 in

Total Width

3 1/4 in

Total Height

7 1/2 in

Bore Size

3.4375 in

Foot Height

2.25 in

Locking Collar Outer Diameter

5.13 in

Bolt Hole Length

1.44 in

Base to Center Height

3.75 in

Housing Size

218

Bolt Hole Width

0.94 in

Double Collar Length Thru Bore

5.19 in

Bolt Hole Minimum Distance

9.5 in

Bolt Hole Maximum Distance

10.5 in

Center of Outer Race to Face of Collar When Expanded

2.47 in

Expansion Distance

0.24 in