Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 28 lb |
Total Length |
N/A 10.44 in |
Total Width |
N/A 2.81 in |
Total Height |
N/A 6.44 in |
Bore Size |
N/A 2.6875 in |
Foot Height |
N/A 2.25 in |
Locking Collar Outer Diameter |
N/A 4.5 in |
Bolt Hole Length |
N/A 1.12 in |
Base to Center Height |
N/A 3.25 in |
Housing Size |
N/A 215 |
Bolt Hole Width |
N/A 0.81 in |
Bolt Hole Minimum Distance |
N/A 7.81 in |
Bolt Hole Maximum Distance |
N/A 8.44 in |
Center of Outer Race to Face of Collar When Expanded |
N/A 2.26 in |
Expansion Distance |
N/A 0.24 in |