Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 125 lb |
Total Length |
N/A 472 mm |
Total Width |
N/A 137.2 mm |
Total Height |
N/A 281.9 mm |
Bore Size |
N/A 125 mm |
Foot Height |
N/A 76.2 mm |
Locking Collar Outer Diameter |
N/A 174.8 mm |
Width Between Bolt Holes |
N/A 69.9 mm |
Bolt Hole Length |
N/A 38.1 mm |
Base to Center Height |
N/A 139.7 mm |
Housing Size |
N/A 226 |
Bolt Hole Width |
N/A 25.4 mm |
Double Collar Length Thru Bore |
N/A 168.3 mm |
Bolt Hole Minimum Distance |
N/A 381 mm |
Bolt Hole Maximum Distance |
N/A 406 mm |
Center of Outer Race to Face of Collar When Expanded |
N/A 88.6 mm |
Expansion Distance |
N/A 9 mm |