Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A Pillow Block |
Weight |
N/A 7.5 lb |
Total Length |
N/A 6.88 in |
Total Width |
N/A 2.19 in |
Total Height |
N/A 3.88 in |
Bore Size |
N/A 1.4375 in |
Foot Height |
N/A 1.19 in |
Locking Collar Outer Diameter |
N/A 2.38 in |
Bolt Hole Length |
N/A 0.87 in |
Base to Center Height |
N/A 1.875 in |
Housing Size |
N/A 208 |
Bolt Hole Width |
N/A 0.56 in |
Double Collar Length Thru Bore |
N/A 3.5 in |
Bolt Hole Minimum Distance |
N/A 4.69 in |
Bolt Hole Maximum Distance |
N/A 5.31 in |
Center of Outer Race to Face of Collar When Expanded |
N/A 1.67 in |
Expansion Distance |
N/A 0.16 in |