COMPANY HEADER
Terms
Request Information
SR2-FC SERIES Single Locking Collar - Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Piloted Flange

Weight

43 lb

Dimension

Total Width

4.92 in

Bore Size

4 in

Housing Length

10.88 in

Housing Width

3.63 in

Foot Height

1 in

Locking Collar Outer Diameter

6 in

Bolt Hole Length

2.92 in

Mounting Face to Front of Expanded Collar

2.92 in

Pilot Face Width

1.5 in

Housing Size

220

Mounting Face to Back of Bearing

2 in

Bolt Hole Center Distance

6.63 in

Removal Thread

1/2-13

Expansion Distance

7 mm

Pilot Outer Diameter

92.08 in