Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A 4-Bolt Flange |
Weight |
N/A 32 lb |
Total Length |
N/A 210 mm |
Bore Size |
N/A 85 mm |
Housing Width |
N/A 84 mm |
Foot Height |
N/A 28.7 mm |
Back of Housing to Face of Expanded Collar |
N/A 111 mm |
Locking Collar Outer Diameter |
N/A 130 mm |
Bolt Center Width |
N/A 107.64 mm |
Bolt Circle Diameter |
N/A 241 mm |
Housing Size |
N/A 218 |
Housing Front Outer Diameter |
N/A 194 mm |
Expansion Distance |
N/A 6 mm |