COMPANY HEADER
Terms
Request Information
SR2-FB4 SERIES Single Locking Collar - Non-Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

Pillow Block

Locking Device

Set Screw

Grease Fitting

R 1/8

Associated Industries

Wood, Aggregate, Automotive, Air Handling

Material

Ductile Iron

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Short Description

4-Bolt Flange

Weight

12 lb

Dimension

Total Length

5.88 in

Bore Size

2.1875 in

Housing Width

2.44 in

Foot Height

0.75 in

Back of Housing to Face of Expanded Collar

3.34 in

Locking Collar Outer Diameter

3.25 in

Bolt Center Width

4.508 in

Bolt Circle Diameter

6.375 in

Housing Size

211

Housing Front Outer Diameter

5 in

Expansion Distance

0.24 in