Type |
N/A Pillow Block |
Locking Device |
N/A Set Screw |
Grease Fitting |
N/A R 1/8 |
Associated Industries |
N/A Wood, Aggregate, Automotive, Air Handling |
Material |
N/A Ductile Iron |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Short Description |
N/A 4-Bolt Flange |
Weight |
N/A 9 lb |
Total Length |
N/A 5 1/4 in |
Bore Size |
N/A 2 in |
Housing Width |
N/A 2.25 in |
Foot Height |
N/A 0.56 in |
Back of Housing to Face of Expanded Collar |
N/A 3.13 in |
Locking Collar Outer Diameter |
N/A 2.88 in |
Bolt Center Width |
N/A 4.066 in |
Bolt Circle Diameter |
N/A 5.75 in |
Housing Size |
N/A 210 |
Housing Front Outer Diameter |
N/A 4.5 in |
Expansion Distance |
N/A 0.24 in |