Type |
N/A Pillow Blocks |
Series |
N/A RAKHL 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Expansion Capable |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAKHL211 |
Total Length |
N/A 10 1/4 in260 mm |
Total Width |
N/A 3.33 in84.6 mm |
Total Height |
N/A 5.63 in143 mm |
Bore Size |
N/A 2 in |
Inside Ring Width |
N/A 3.33 in84.6 mm |
Bolt Hole Spacing |
N/A 7.24 in184 mm |
Base Width |
N/A 3.22 in82 mm |
Base Length |
N/A 10.25 in260 mm |
Shaft Height |
N/A 2 3/4 in69.8 mm |
Base Thickness |
N/A 1.06 in27 mm |