Type |
N/A Pillow Blocks |
Series |
N/A RAKHL 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Expansion Capable |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAKHL210 |
Total Length |
N/A 9.50 in241 mm |
Total Width |
N/A 2 3/4 in69.9 mm |
Total Height |
N/A 5.09 in129 mm |
Bore Size |
N/A 50 mm |
Inside Ring Width |
N/A 2.75 in69.9 mm |
Bolt Hole Spacing |
N/A 6.73 in171 mm |
Base Width |
N/A 2 1/2 in63.5 mm |
Base Length |
N/A 9.50 in241 mm |
Shaft Height |
N/A 2 1/2 in63.5 mm |
Base Thickness |
N/A 0.87 in22.2 mm |