COMPANY HEADER
Terms
Request Information
Allows Axial Shaft Expansion
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAKHL 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Expansion Capable

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAKHL210

Dimension

Total Length

N/A 9.50 in241 mm

Total Width

N/A 2 3/4 in69.9 mm

Total Height

N/A 5.09 in129 mm

Bore Size

N/A 1.875 in

Inside Ring Width

N/A 2.75 in69.9 mm

Bolt Hole Spacing

N/A 6.73 in171 mm

Base Width

N/A 2 1/2 in63.5 mm

Base Length

N/A 9.50 in241 mm

Shaft Height

N/A 2 1/2 in63.5 mm

Base Thickness

N/A 0.87 in22.2 mm