Type |
N/A Pillow Blocks |
Series |
N/A RAKHL 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Expansion Capable |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAKHL209 |
Total Length |
N/A 8 3/4 in222 mm |
Total Width |
N/A 2.63 in66.7 mm |
Total Height |
N/A 4.56 in116 mm |
Bore Size |
N/A 45 mm |
Inside Ring Width |
N/A 2.63 in66.7 mm |
Bolt Hole Spacing |
N/A 156 in156 mm |
Base Width |
N/A 2 1/2 in63.5 mm |
Base Length |
N/A 8.75 in222 mm |
Shaft Height |
N/A 2.313 in58.70 mm |
Base Thickness |
N/A 0.81 in20.6 mm |