COMPANY HEADER
Terms
Request Information
Allows Axial Shaft Expansion
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAKHL 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Expansion Capable

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAKHL209

Dimension

Total Length

N/A 8 3/4 in222 mm

Total Width

N/A 2.63 in66.7 mm

Total Height

N/A 4.56 in116 mm

Bore Size

N/A 1.6875 in

Inside Ring Width

N/A 2.63 in66.7 mm

Bolt Hole Spacing

N/A 6.14 in156 mm

Base Width

N/A 2 1/2 in63.5 mm

Base Length

N/A 8.75 in222 mm

Shaft Height

N/A 2.313 in58.70 mm

Base Thickness

N/A 0.81 in20.6 mm