Type |
N/A Pillow Blocks |
Series |
N/A RAKHL 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Eccentric Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Expansion Capable |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAKHL207 |
Total Length |
N/A 7.94 in202 mm |
Total Width |
N/A 2.35 in59.6 mm |
Total Height |
N/A 4.18 in106 mm |
Bore Size |
N/A 1.375 in |
Inside Ring Width |
N/A 2.35 in59.6 mm |
Bolt Hole Spacing |
N/A 5.71 in145 mm |
Base Width |
N/A 2.16 in54.5 mm |
Base Length |
N/A 7.94 in202 mm |
Shaft Height |
N/A 2 1/8 in54 mm |
Base Thickness |
N/A 0.75 in19 mm |