COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAKH 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAKH212

Dimension

Total Length

N/A 11.25 in286 mm

Total Width

N/A 3 1/2 in88.8 mm

Total Height

N/A 6.25 in159 mm

Bore Size

N/A 60 mm

Inside Ring Width

N/A 3.5 in88.8 mm

Bolt Hole Spacing

N/A 7.99 in203 mm

Base Width

N/A 3.3 in84 mm

Base Length

N/A 11.25 in286 mm

Shaft Height

N/A 3 in76.2 mm

Base Thickness

N/A 1.06 in27 mm