COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Series

RAKH 200 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

RAKH212

Dimension

Total Length

11.25 in286 mm

Total Width

3 1/2 in88.8 mm

Total Height

6.25 in159 mm

Bore Size

2.4375 in

Inside Ring Width

3.5 in88.8 mm

Bolt Hole Spacing

7.99 in203 mm

Base Width

3.3 in84 mm

Base Length

11.25 in286 mm

Shaft Height

3 in76.2 mm

Base Thickness

1.06 in27 mm