COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAKH 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAKH211

Dimension

Total Length

N/A 10 1/4 in260 mm

Total Width

N/A 3.28 in83.3 mm

Total Height

N/A 5.37 in137 mm

Bore Size

N/A 2.125 in

Inside Ring Width

N/A 3.28 in83.3 mm

Bolt Hole Spacing

N/A 7.24 in184 mm

Base Width

N/A 3.12 in79.4 mm

Base Length

N/A 10.25 in260 mm

Shaft Height

N/A 2 3/4 in69.8 mm

Base Thickness

N/A 1.06 in27 mm