COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Series

RAKH 200 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Collar

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

RAKH209

Dimension

Total Length

8 3/4 in222 mm

Total Width

2.69 in68.3 mm

Total Height

4 1/2 in114 mm

Bore Size

45 mm

Inside Ring Width

2.69 in68.3 mm

Bolt Hole Spacing

6.14 in156 mm

Base Width

2.62 in66.7 mm

Base Length

8.75 in222 mm

Shaft Height

2.313 in58.70 mm

Base Thickness

0.81 in20.6 mm