COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK215

Weight

N/A 8.3 kg18.26 lb

Dimension

Total Length

N/A 11.97 in304 mm

Total Width

N/A 2.91 in74 mm

Total Height

N/A 6 1/2 in165 mm

Bore Size

N/A 75 mm

Inside Ring Width

N/A 3.61 in91.8 mm

Bolt Hole Spacing

N/A 9.49 in241 mm

Base Width

N/A 2.91 in74 mm

Base Length

N/A 11.97 in304 mm

Shaft Height

N/A 3.31 in84.1 mm

Base Thickness

N/A 32 in32 mm