COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK214

Weight

N/A 7.5 kg16.50 lb

Dimension

Total Length

N/A 10.51 in294 mm

Total Width

N/A 2.83 in72 mm

Total Height

N/A 6.3 in160 mm

Bore Size

N/A 2.75 in

Inside Ring Width

N/A 3.45 in87.6 mm

Bolt Hole Spacing

N/A 8 in203.2 mm

Base Width

N/A 2.87 in73 mm

Base Length

N/A 10.51 in267 mm

Shaft Height

N/A 3 in76.2 mm

Base Thickness

N/A 1.31 in33.3 mm