COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK213

Weight

N/A 6.9 kg15.18 lb

Dimension

Total Length

N/A 9.76 in248 mm

Total Width

N/A 2.76 in70 mm

Total Height

N/A 5.55 in141 mm

Bore Size

N/A 2.5 in

Inside Ring Width

N/A 3.41 in86.6 mm

Bolt Hole Spacing

N/A 7.64 in194 mm

Base Width

N/A 2.76 in70 mm

Base Length

N/A 9.76 in248 mm

Shaft Height

N/A 2.69 in68.3 mm

Base Thickness

N/A 1.06 in27 mm