COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK30

Weight

N/A 1.3 kg2.86 lb

Dimension

Total Length

N/A 6.3 in160 mm

Total Width

N/A 1.89 in48 mm

Total Height

N/A 3.19 in3.19 mm

Bore Size

N/A 1.1875 in

Inside Ring Width

N/A 2.13 in54.1 mm

Bolt Hole Spacing

N/A 4.76 in121 mm

Base Width

N/A 1.89 in48 mm

Base Length

N/A 6.30 in160 mm

Shaft Height

N/A 1.562 in39.69 mm

Base Thickness

N/A 0.67 in17 mm