COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Series

CLRAK 200 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Concentric Clamp Collar

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

RAK210

Dimension

Total Length

7.99 in203 mm

Total Width

2.24 in57 mm

Total Height

4.44 in112.7 mm

Bore Size

50 mm

Inside Ring Width

2.46 in62.6 mm

Bolt Hole Spacing

6 1/4 in159 mm

Base Width

2.24 in57 mm

Base Length

7.99 in203 mm

Shaft Height

2.187 in55.56 mm

Base Thickness

0.87 in22 mm