COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A CLRAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK210

Dimension

Total Length

N/A 7.99 in203 mm

Total Width

N/A 2.24 in57 mm

Total Height

N/A 4.44 in112.7 mm

Bore Size

N/A 1.9375 in

Inside Ring Width

N/A 2.46 in62.6 mm

Bolt Hole Spacing

N/A 6 1/4 in159 mm

Base Width

N/A 2.24 in57 mm

Base Length

N/A 7.99 in203 mm

Shaft Height

N/A 2.187 in55.56 mm

Base Thickness

N/A 0.87 in22 mm