Type |
N/A Pillow Blocks |
Series |
N/A CLRAK 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Concentric Clamp Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAK210 |
Total Length |
N/A 7.99 in203 mm |
Total Width |
N/A 2.24 in57 mm |
Total Height |
N/A 4.44 in112.7 mm |
Bore Size |
N/A 1.875 in |
Inside Ring Width |
N/A 2.46 in62.6 mm |
Bolt Hole Spacing |
N/A 6 1/4 in159 mm |
Base Width |
N/A 2.24 in57 mm |
Base Length |
N/A 7.99 in203 mm |
Shaft Height |
N/A 2.187 in55.56 mm |
Base Thickness |
N/A 0.87 in22 mm |