Type |
N/A Pillow Blocks |
Series |
N/A CLP 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Concentric Clamp Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P 210 |
Total Length |
N/A 8.11 in206 mm |
Total Width |
N/A 2.37 in60 mm |
Total Height |
N/A 4.49 in114 mm |
Bore Size |
N/A 1.9375 in |
Inside Ring Width |
N/A 2.52 in64.1 mm |
Bolt Hole Spacing |
N/A 6.26 in159 mm |
Base Width |
N/A 2.37 in60 mm |
Base Length |
N/A 8.11 in206 mm |
Shaft Height |
N/A 2 1/4 in57.2 mm |
Base Thickness |
N/A 0.83 in21 mm |