Type |
N/A Pillow Blocks |
Series |
N/A CLP 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Concentric Clamp Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P 207 |
Total Length |
N/A 6.57 in167 mm |
Total Width |
N/A 1.89 in48 mm |
Total Height |
N/A 3.66 in93 mm |
Bore Size |
N/A 1.375 in |
Inside Ring Width |
N/A 2.01 in51.0 mm |
Bolt Hole Spacing |
N/A 5 in127 mm |
Base Width |
N/A 1.89 in48 mm |
Base Length |
N/A 6.57 in167 mm |
Shaft Height |
N/A 1 7/8 in47.6 mm |
Base Thickness |
N/A 0.71 in18 mm |