Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Steel |
Housing Material |
N/A Steel |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A NON-RELUBRICATABLE |
Housing Number |
N/A BS207 |
Total Length |
N/A 5.08 in129 mm |
Total Width |
N/A 1.65 in42 mm |
Total Height |
N/A 3.07 in78 mm |
Bore Size |
N/A 1.25 in |
Inside Ring Width |
N/A 1.75 in44.5 mm |
Bolt Hole Spacing |
N/A 4.17 in106 mm |
Base Width |
N/A 1.65 in42 mm |
Base Length |
N/A 5.08 in129 mm |
Shaft Height |
N/A 1.562 in39.7 mm |
Base Thickness |
N/A 0.18 in4.6 mm |