COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Lock

Performance

Normal Duty

Housing Construction

Steel

Housing Material

Steel

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

Housing Number

BS206

Dimension

Total Length

4.61 in117 mm

Total Width

1 1/2 in38 mm

Total Height

2.62 in66.3 mm

Bore Size

1.125 in

Inside Ring Width

1.84 in46.7 mm

Bolt Hole Spacing

3.74 in95 mm

Base Width

1 1/2 in38 mm

Base Length

4.61 in117 mm

Shaft Height

1.312 in33.3 mm

Base Thickness

0.16 in4.0 mm