Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Steel |
Housing Material |
N/A Steel |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A NON-RELUBRICATABLE |
Housing Number |
N/A BS205 |
Total Length |
N/A 4.25 in108 mm |
Total Width |
N/A 1.26 in32 mm |
Total Height |
N/A 2.23 in56.6 mm |
Bore Size |
N/A 1 in |
Inside Ring Width |
N/A 1.4 in35.5 mm |
Bolt Hole Spacing |
N/A 3.39 in86 mm |
Base Width |
N/A 1.26 in32 mm |
Base Length |
N/A 4 1/4 in108 mm |
Shaft Height |
N/A 1 1/8 in28.6 mm |
Base Thickness |
N/A 0.16 in4.0 mm |