COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Steel

Housing Material

N/A Steel

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A BS204

Dimension

Total Length

N/A 3.86 in98 mm

Total Width

N/A 1.26 in32 mm

Total Height

N/A 1.99 in50.5 mm

Bore Size

N/A 20 mm

Inside Ring Width

N/A 1.34 in34 mm

Bolt Hole Spacing

N/A 2.99 in76 mm

Base Width

N/A 1.26 in32 mm

Base Length

N/A 3.86 in98 mm

Shaft Height

N/A 1 in25.4 mm

Base Thickness

N/A 0.13 in3.2 mm