COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Lock

Performance

Normal Duty

Housing Construction

Steel

Housing Material

Steel

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

Housing Number

BS204

Dimension

Total Length

3.86 in98 mm

Total Width

1.26 in32 mm

Total Height

1.99 in50.5 mm

Bore Size

20 mm

Inside Ring Width

1.57 in40 mm

Bolt Hole Spacing

2.99 in76 mm

Base Width

1.26 in32 mm

Base Length

3.86 in98 mm

Shaft Height

1 in25.4 mm

Base Thickness

0.13 in3.2 mm