Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Steel |
Housing Material |
N/A Steel |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A NON-RELUBRICATABLE |
Housing Number |
N/A BS203(40) |
Total Length |
N/A 3.38 in86 mm |
Total Width |
N/A 1 in25 mm |
Total Height |
N/A 1.72 in43.8 mm |
Bore Size |
N/A 0.6875 in |
Inside Ring Width |
N/A 1.12 in28.5 mm |
Bolt Hole Spacing |
N/A 2.67 in68 mm |
Base Width |
N/A 1 in25 mm |
Base Length |
N/A 3.38 in86 mm |
Shaft Height |
N/A 7/8 in22.2 mm |
Base Thickness |
N/A 0.13 in3.2 mm |