COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Performance

N/A Normal Duty

Housing Construction

N/A Steel

Housing Material

N/A Steel

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A BS203(40)

Dimension

Total Length

N/A 3.39 in86 mm

Total Width

N/A 1 in25 mm

Total Height

N/A 1.72 in43.8 mm

Bore Size

N/A 15 mm

Inside Ring Width

N/A 1.12 in35.1 mm

Bolt Hole Spacing

N/A 2.67 in68 mm

Base Width

N/A 1 in25 mm

Base Length

N/A 3.39 in86 mm

Shaft Height

N/A 7/8 in22.2 mm

Base Thickness

N/A 0.13 in3.2 mm