COMPANY HEADER
By Keyword
By Item #
|
All Categories
4 Bolt Piloted Flange Mounted Ball Bearings
Terms
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # UKFC208-20
All Categories
All Categories
P.T. International
P.T. International
Bearings
Bearings
4 Bolt Piloted Flange Mounted Ball Bearings
4 Bolt Piloted Flange Mounted Ball Bearings
Item # UKFC208-20
Item # UKFC208-20, Piloted 4-Bolt Flange UKFC 200 Silver Series
UKFC208-20
Piloted 4-Bolt Flange UKFC 200 Silver Series
Request Information
Email This Page
Printable Page
/Asset/UKFC-PTI.jpg
1
/Asset/UKFC-PTI.jpg
Close Window
Normal Duty Bearing Cast Iron Housing Adapter Sleeve Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Adapter Sleeve Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
5.71 in
145 mm
Bore Size
N/A
1.25 in
Inside Ring Width
N/A
1.81 in
46.0 mm
Bolt Circle Diameter
N/A
4.72 in
120 mm
Pilot Diameter
N/A
3.94 in
100 mm
close