COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Piloted 4-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw Lock

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 8.46 in215 mm

Bore Size

N/A 2.6875 in

Inside Ring Width

N/A 2.97 in75.4 mm

Bolt Circle Diameter

N/A 6.97 in177 mm

Pilot Diameter

N/A 5.91 in150 mm