COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Piloted 4-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw Lock

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 7.68 in195 mm

Bore Size

N/A 2.4375 in

Inside Ring Width

N/A 2.70 in68.7 mm

Bolt Circle Diameter

N/A 6.30 in160 mm

Pilot Diameter

N/A 5.31 in135 mm