COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Piloted 4-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 7.68 in195 mm

Bore Size

N/A 2.25 in

Inside Ring Width

N/A 2.2 in55.8 mm

Bolt Circle Diameter

N/A 6.299 in160 mm

Pilot Diameter

N/A 5.315 in135 mm