COMPANY HEADER
By Keyword
By Item #
|
All Categories
3-Bolt Flange Mounted Ball Bearings
Terms
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # GSHFB209-45MM
All Categories
All Categories
P.T. International
P.T. International
Bearings
Bearings
3-Bolt Flange Mounted Ball Bearings
3-Bolt Flange Mounted Ball Bearings
Item # GSHFB209-45MM
Item # GSHFB209-45MM, 3-Bolt Flanged Bracket GSHFB 200 Silver Series
GSHFB209-45MM
3-Bolt Flanged Bracket GSHFB 200 Silver Series
Request Information
Email This Page
Printable Page
/Asset/GSHFB-PTI.jpg
1
/Asset/GSHFB-PTI.jpg
Close Window
Normal Duty Bearing Cast Iron Housing Thin Adapter Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
3-Bolt Flanged Bracket
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Thin Adapter Mount
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Total Length
N/A
6.85 in
174 mm
Total Width
N/A
4.17 in
106 mm
Bore Size
N/A
45 mm
Inside Ring Width
N/A
1.91 in
48.6 mm
Upper Bolt Hole Spacing
N/A
2.125 in
54 mm
Upper Bolt Hole To Lower
N/A
1.688 in
43 mm
close