COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Thin Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 3-Bolt Flanged Bracket

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Thin Adapter Mount

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Total Length

N/A 4.76 in121 mm

Total Width

N/A 2.76 in70 mm

Bore Size

N/A 1 in

Inside Ring Width

N/A 1.34 in34 mm

Upper Bolt Hole Spacing

N/A 1.625 in41.3 mm

Upper Bolt Hole To Lower

N/A 1.125 in28.6 mm