COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

3-Bolt Flanged Bracket

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw Lock

Housing Material

Cast Iron

Lubrication Type

RELUBRICATABLE

Dimension

Total Length

6.85 in174 mm

Total Width

4.17 in106 mm

Bore Size

1.75 in

Inside Ring Width

2.02 in51.2 mm

Upper Bolt Hole Spacing

2.125 in54 mm

Upper Bolt Hole To Lower

1.688 in43 mm