COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

Ductile 3-Bolt Flange

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Lock

Housing Material

Ductile

Lubrication Type

RELUBRICATABLE

Dimension

Bore Size

15 mm

Inside Ring Width

1.27 in32.3 mm

Bolt Circle Diameter

2.5 in63.5 mm