COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Ductile 3-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw Lock

Housing Material

N/A Ductile

Lubrication Type

N/A RELUBRICATABLE

Dimension

Bore Size

N/A 0.5 in

Inside Ring Width

N/A 1.27 in32.3 mm

Bolt Circle Diameter

N/A 2.5 in63.5 mm