COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 3-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Housing Material

N/A Cast Iron

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 4.33 in110 mm

Bore Size

N/A 0.9375 in

Inside Ring Width

N/A 1.42 in36.1 mm

Bolt Circle Diameter

N/A 3.78 in96 mm