COMPANY HEADER
Terms
Request Information
Normal Duty 2 PC Steel Hsg Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

3-Bolt Pressed Steel Flnge

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw Lock

Housing Material

2 PC Steel

Lubrication Type

RELUBRICATABLE

Dimension

Outside Diameter

3.56 in90.5 mm

Bore Size

20 mm

Inside Ring Width

1.04 in26.5 mm

Bolt Circle Diameter

2.81 in71.5 mm