COMPANY HEADER
Terms
Request Information
Normal Duty 2 PC Steel Hsg Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

3-Bolt Pressed Steel Flnge

Bearing Type

Mounted Ball Bearings

Locking Device

Eccentric Lock

Housing Material

2 PC Steel

Lubrication Type

RELUBRICATABLE

Dimension

Outside Diameter

3.19 in81 mm

Bore Size

12 mm

Inside Ring Width

1.17 in29.6 mm

Bolt Circle Diameter

2.5 in63.5 mm