COMPANY HEADER
Terms
Request Information
Normal Duty 2 PC Steel Hsg Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 3 & 4 Bolt Pressed Steel Flnge

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Housing Material

N/A 2 PC Steel

Lubrication Type

N/A RELUBRICATABLE

Dimension

Outside Diameter

N/A 4.8 in122 mm

Bore Size

N/A 1.25 in

Inside Ring Width

N/A 1.61 in40.9 mm

Bolt Circle Diameter

N/A 3.937 in100 mm