COMPANY HEADER
Terms
Request Information
Normal Duty 2 PC Steel Hsg Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

3 & 4 Bolt Pressed Steel Flnge

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw Lock

Housing Material

2 PC Steel

Lubrication Type

RELUBRICATABLE

Dimension

Outside Diameter

4.45 in113 mm

Bore Size

1.1875 in

Inside Ring Width

1.45 in37.2 mm

Bolt Circle Diameter

3.563 in90.5 mm